IESNA:LM-63-2002
[TEST]P1055976
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3102
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1557.3 1545.8 1539 1527.5 1512.6 1492 1467.9 1440.4 1409.5 1375.1
1337.3 1296 1252.5 1207.8 1159.7 1110.4 1060 1008.4 954.5 899.5
841.1 784.9 727.7 670.4 611.9 553.5 493.9 430.9 371.3 315.1
254.4 200.5 149 100.8 57.3 20.6 0
1557.3 1564.2 1556.1 1539 1514.9 1486.2 1451.9 1414 1373.9 1329.3
1282.3 1231.9 1179.1 1125.3 1069.1 1010.7 952.2 892.7 833.1 772.3
711.6 649.7 589 528.3 468.7 410.2 352.9 297.9 242.9 192.5
154.7 121.5 90.5 63 39 18.3 0
1557.3 1550.4 1535.5 1506.9 1472.5 1434.7 1390 1340.7 1288 1230.7
1171.1 1106.9 1041.6 975.2 908.7 841.1 775.8 711.6 649.7 586.7
527.1 469.8 413.7 362.1 309.4 270.4 237.2 207.4 177.6 150.1
123.8 99.7 76.8 55 35.5 17.2 0
1557.3 1552.7 1527.5 1492 1450.7 1403.7 1352.2 1292.6 1226.1 1157.4
1086.3 1014.1 941.9 869.7 798.7 729.9 661.2 597 537.4 481.3
426.3 372.4 333.5 302.5 270.4 239.5 210.8 185.6 160.4 136.4
113.4 92.8 71 51.6 33.2 14.9 0
1557.3 1555 1534.4 1498.8 1454.2 1406 1347.6 1283.4 1215.8 1142.5
1065.7 987.8 914.4 841.1 770 700.1 637.1 575.2 516.8 461.8
405.7 362.1 328.9 297.9 265.9 237.2 209.7 184.5 160.4 136.4
114.6 92.8 72.2 51.6 33.2 16 0
